Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCMT16T312-KR-3205
Part Number
|
---|
TCMT16T312-KR-3205 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Breaker Use | Cutting Direction | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.65 € | 10 | 8 Days | Cast Iron | - | No-hand | 1.2 | 3.97 | ±0.13 | 16 | 0.375 | 3205 | T | KR | - | - |
Loading...
Shape | T (Triangle) | Application | Outer Diameter/Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Rake angle | Pozidriv | Tip relief angle(°) | 7 |
This page is CoroTurn 107 Triangular Shaped 60°, part number TCMT16T312-KR-3205.
You can find the detail information about specifications and dimensions on part number TCMT16T312-KR-3205.
Configure
Basic Attributes
Breaker Use
Specifications
Other Nose R(mm)
Type
work material
Cutting Direction
Nose R
s (Chip Thickness)(mm)
S Tolerance(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Tip Type
Chip Breaker Manufacturer
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TCEX050101L-F-1105 |
TCEX050101L-F-1125 |
TCEX050101R-F-1105 |
TCMT16T312-KR-3210 |
TCMT16T312-KR-H13A |
TCMT16T312-MM-1125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Breaker Use | Cutting Direction | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.71 € | 10 | 6 Days | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | [Other] Other | 1.59 | ±0.025 | 05 | 0.125 | 1105 | X | F | - | 0.1 | ||
26.71 € | 10 | 6 Days | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | [Other] Other | 1.59 | ±0.025 | 05 | 0.125 | 1125 | X | F | - | 0.1 | ||
37.83 € | 10 | 8 Days | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | [Other] Other | 1.59 | ±0.025 | 05 | 0.125 | 1105 | X | F | - | 0.1 | ||
16.26 € | 10 | 6 Days | Cast Iron | - | No-hand | 1.2 | 3.97 | ±0.13 | 16 | 0.375 | 3210 | T | KR | - | - | ||
17.20 € | 10 | 8 Days | Cast Iron / Heat-resistant alloy, titanium alloy | - | No-hand | 1.2 | 3.97 | ±0.13 | 16 | 0.375 | H13A | T | KR | - | - | ||
23.65 € | 10 | 8 Days | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 1.2 | 3.97 | ±0.13 | 16 | 0.375 | 1125 | T | MM | - | - |