Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DCGW11T304T01020F-7015
Part Number
|
---|
DCGW11T304T01020F-7015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Rake angle | Nose R | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Blade tip processing | Negative land width (mm) | Negative land angle (°) | Chip Breaker Manufacturer | Cutting Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.40 € | 5 | 11 Days | High Hardness Material | Pozidriv | 0.4 | 3.97 | 11 | 3/8 | 7015 | Negative land | 0.1 | 20 | F | 3.2 |
Loading...
Shape | D (55° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Cutting Direction | No-hand | S Tolerance(mm) | ±0.13 | Tip Type | W |
Tip relief angle(°) | 7 |
Configure
Basic Attributes
Type
work material
Rake angle
Nose R
s (Chip Thickness)(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Blade tip processing
Negative land width(mm)
Negative land angle(°)
Chip Breaker Manufacturer
Cutting Width(mm)
Filter by standard shipping days
Optional Attributes