Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DCGW11T312S01020F-7025
Part Number
|
---|
DCGW11T312S01020F-7025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Rake angle | Nose R | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Blade tip processing | Negative land width (mm) | Negative land angle (°) | Chip Breaker Manufacturer | Cutting Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.27 € | 5 | 8 Days | High Hardness Material | Pozidriv | 1.2 | 3.97 | 11 | 3/8 | 7025 | Negative land + Round honing | 0.1 | 20 | F | 2.4 |
Loading...
Shape | D (55° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Cutting Direction | No-hand | S Tolerance(mm) | ±0.13 | Tip Type | W |
Tip relief angle(°) | 7 |
This page is CoroTurn 107 Positive Insert Diamond Shaped 55°, part number DCGW11T312S01020F-7025.
You can find the detail information about specifications and dimensions on part number DCGW11T312S01020F-7025.
Configure
Basic Attributes
Type
work material
Rake angle
Nose R
s (Chip Thickness)(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Blade tip processing
Negative land width(mm)
Negative land angle(°)
Chip Breaker Manufacturer
Cutting Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DCGW070204S01030F-7015 |
DCGW070204S01030F-7025 |
DCGW070208S01030F-7015 |
DCGW11T312S01530F-7015 |
DCMW11T304FP-CD05 |
DCMW11T304FP-CD10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Rake angle | Nose R | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Blade tip processing | Negative land width (mm) | Negative land angle (°) | Chip Breaker Manufacturer | Cutting Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.61 € | 5 | 9 Days | High Hardness Material | Pozidriv | 0.4 | 2.38 | 07 | 1/4 | 7015 | Negative land + Round honing | 0.1 | 30 | F | 1.8 | ||
87.61 € | 5 | 9 Days | High Hardness Material | Pozidriv | 0.4 | 2.38 | 07 | 1/4 | 7025 | Negative land + Round honing | 0.1 | 30 | F | 1.8 | ||
98.37 € | 5 | 8 Days | High Hardness Material | Pozidriv | 0.8 | 2.38 | 07 | 1/4 | 7015 | Negative land + Round honing | 0.1 | 30 | F | 2 | ||
109.27 € | 5 | 8 Days | High Hardness Material | Pozidriv | 1.2 | 3.97 | 11 | 3/8 | 7015 | Negative land + Round honing | 0.15 | 30 | F | 2.4 | ||
146.64 € | 5 | 8 Days | Non-ferrous metal | - | 0.4 | 3.97 | 11 | 3/8 | CD05 | Sharp edge | - | - | - | 4.1 | ||
136.33 € | 5 | 9 Days | Non-ferrous metal | Pozidriv | 0.4 | 3.97 | 11 | 3/8 | CD10 | Sharp edge | - | - | - | 4.1 |