T-Max P Cutting Unit For Turning, C-DDHNR / L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C5-DDHNL-35060-1504
C5-DDHNR-35060-1504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction

272.86 €

1 6 Days Left-hand

272.86 €

1 6 Days Right-hand

Loading...

  1. 1

Basic information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Cutting Angle(°) 107.5
Function Width(mm) 35 Function Height(mm) 0 Function Length(mm) 60
Tip Size 15 iC 1/2 Connection Size(mm) C5
Maximum Ramping Angle(°) 12.5 Maximum Protrusion Quantity(mm) 60 Connection Diameter(mm) 50
Lead Angle(°) -17.5 Mass(Kg) 0.7

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360