T-Max P, Turning Cutting Unit, C8-PRSCL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C8-PRSCL-55080-20

Part Number
C8-PRSCL-55080-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

499.58 €

1 8 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape R (Circular) Application Outer Diameter / End Face / Profiling Cutting Direction Left-hand
Function Width(mm) 55 Function Height(mm) 0 Function Length(mm) 80
Tip Size 20 Connection Size(mm) C8 Maximum Ramping Angle(°) 80
Torque(Nm) 8 Maximum Protrusion Quantity(mm) 80 Connection Diameter(mm) 80
Mass(Kg) 2.4

This page is T-Max P, Turning Cutting Unit, C8-PRSCL, part number C8-PRSCL-55080-20.
You can find the detail information about specifications and dimensions on part number C8-PRSCL-55080-20.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360