Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CTFPR1616H11
Part Number
|
---|
CTFPR1616H11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Tip Size | iC | Connection Size (mm) | Maximum Protrusion Quantity (mm) | Mass (Kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.12 € | 1 | 6 Days | Right-hand | 16 | 16 | 20 | 16 | 100 | 11 | 1/4 | 16X16 | 15.5 | 0.21 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | End Face | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Cutting Angle(°) | 91 | Maximum Ramping Angle(°) | 0 | Lead Angle(°) | -1 |
This page is T-Max S Shank Tool Bit For Turning, CTFPR / L, part number CTFPR1616H11.
You can find the detail information about specifications and dimensions on part number CTFPR1616H11.
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Function Width(mm)
Function Height(mm)
Function Length(mm)
Tip Size
iC
Connection Size(mm)
Maximum Protrusion Quantity(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CTFPL2020K16 |
CTFPR1212F11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Tip Size | iC | Connection Size (mm) | Maximum Protrusion Quantity (mm) | Mass (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
166.07 € | 1 | 6 Days | Left-hand | 20 | 20 | 25 | 20 | 125 | 16 | 3/8 | 20X20 | 20 | 0.4 | ||
149.64 € | 1 | 6 Days | Right-hand | 12 | 12 | 16 | 12 | 80 | 11 | 1/4 | 12X12 | 15.6 | 0.108 |