T-Max S Cartridge For Turning Tool, CSKPR / L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSKPL1212F09

Part Number
CSKPL1212F09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

156.84 €

1 6 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application End Face Clamp Shape Clamp-on
Cutting Direction Left-hand Shank height(mm) 12 Shank width(mm) 12
Cutting Angle(°) 75 Function Width(mm) 16 Function Height(mm) 12
Function Length(mm) 80 Tip Size 09 iC 3/8
Connection Size(mm) 12X12 Maximum Ramping Angle(°) 10 Maximum Protrusion Quantity(mm) 20.6
Lead Angle(°) 15 Mass(Kg) 0.103

This page is T-Max S Cartridge For Turning Tool, CSKPR / L, part number CSKPL1212F09.
You can find the detail information about specifications and dimensions on part number CSKPL1212F09.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360