Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSSNR3232P19
Part Number
|
---|
DSSNR3232P19 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | Gauge Chip | f1s (mm) | l1s (mm) | Torque (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.68 € | 1 | 6 Days | Right-hand | 32 | 32 | 40 | 32 | 170 | 37 | 19 | SNMG 19 06 12 | 27.5 | 182.5 | 6.4 |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter / End Face / Chamfer | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -8 | Blade Inclination Angle(°) | 0 |
Lead Angle(°) | 45 | Cutting Angle(°) | 45 | Clearance angle(°) | 0 |
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Function Width(mm)
Function Height(mm)
Function Length(mm)
Dimension L3(mm)
Tip Size
Gauge Chip
f1s(mm)
l1s(mm)
Torque(Nm)
Filter by standard shipping days
Optional Attributes