Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSSNL3225P15
Part Number
|
---|
DSSNL3225P15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | Gauge Chip | f1s (mm) | l1s (mm) | Torque (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.39 € | 1 | 6 Days | Left-hand | 32 | 25 | 32 | 32 | 170 | 34.9 | 15 | SNMG 15 06 12 | 21.8 | 180.2 | 6.4 |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter / End Face / Chamfer | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -8 | Blade Inclination Angle(°) | 0 |
Lead Angle(°) | 45 | Cutting Angle(°) | 45 | Clearance angle(°) | 0 |
This page is CoroTurn RC Double Clamp, DSSNR / L, part number DSSNL3225P15.
You can find the detail information about specifications and dimensions on part number DSSNL3225P15.
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Function Width(mm)
Function Height(mm)
Function Length(mm)
Dimension L3(mm)
Tip Size
Gauge Chip
f1s(mm)
l1s(mm)
Torque(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DSSNL2525M12 |
DSSNL2525M15 |
DSSNL3225P12 |
DSSNL3232P12 |
DSSNL3232P15 |
DSSNL3232P19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | Gauge Chip | f1s (mm) | l1s (mm) | Torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.43 € | 1 | 6 Days | Left-hand | 25 | 25 | 32 | 25 | 150 | 27.5 | 12 | SNMG 12 04 08 | 23.7 | 158.3 | 3.9 | ||
112.43 € | 1 | 6 Days | Left-hand | 25 | 25 | 32 | 25 | 150 | 32 | 15 | SNMG 15 06 12 | 21.8 | 160.2 | 6.4 | ||
124.55 € | 1 | 6 Days | Left-hand | 32 | 25 | 32 | 32 | 170 | 28.8 | 12 | SNMG 12 04 08 | 23.7 | 178.3 | 3.9 | ||
150.68 € | 1 | 6 Days | Left-hand | 32 | 32 | 40 | 32 | 170 | 27.4 | 12 | SNMG 12 04 08 | 31.7 | 178.3 | 3.9 | ||
175.51 € | 1 | 6 Days | Left-hand | 32 | 32 | 40 | 32 | 170 | 34.9 | 15 | SNMG 15 06 12 | 29.8 | 180.2 | 6.4 | ||
150.68 € | 1 | 6 Days | Left-hand | 32 | 32 | 40 | 32 | 170 | 37 | 19 | SNMG 19 06 12 | 27.5 | 182.5 | 6.4 |