Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4-PCLNL-13080-09HP
Part Number
|
---|
C4-PCLNL-13080-09HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Function Width (mm) | Function Length (mm) | Tip Size | iC | Minimum Machining Diameter (mm) | Usable length (mm) | Gauge Chip | Torque (Nm) | Connection Diameter (mm) | Main Body Diameter (mm) | Mass (Kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
721.46 € | 1 | 6 Days | Left-hand | 13 | 80 | 09 | 3/8 | 25.0 | 51.9 | CNMG 09 03 08 | 2.0 | 40 | 20.0 | 0.4 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter / End Face / Chamfer | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Lead Angle(°) | -5 | Cutting Angle(°) | 95 |
This page is CoroTurn HP Coromant Capto, Cutting Head For Inner Diameter Turning, C-PCLNR / L.-HP, part number C4-PCLNL-13080-09HP.
You can find the detail information about specifications and dimensions on part number C4-PCLNL-13080-09HP.
Configure
Basic Attributes
Type
Cutting Direction
Function Width(mm)
Function Length(mm)
Tip Size
iC
Minimum Machining Diameter(mm)
Usable length(mm)
Gauge Chip
Torque(Nm)
Connection Diameter(mm)
Main Body Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C3-PCLNR-17090-12HP |
C3-PCLNR-22064-12HP |
C3-PCLNR-22096-12HP |
C4-PCLNL-17090-12HP |
C4-PCLNL-22110-12HP |
C4-PCLNL-27080-12HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Function Width (mm) | Function Length (mm) | Tip Size | iC | Minimum Machining Diameter (mm) | Usable length (mm) | Gauge Chip | Torque (Nm) | Connection Diameter (mm) | Main Body Diameter (mm) | Mass (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
721.46 € | 1 | 6 Days | Right-hand | 17 | 90 | 12 | 1/2 | 32.0 | 71.8 | CNMG 12 04 08 | 5.0 | 32 | 25.0 | 0.3 | ||
512.58 € | 1 | 6 Days | Right-hand | 22 | 64.0 | 12 | 1/2 | 40.0 | 48.0 | CNMG 12 04 08 | 5.0 | 32 | 32.0 | 0.3 | ||
512.58 € | 1 | 6 Days | Right-hand | 22 | 96.0 | 12 | 1/2 | 40.0 | 80.0 | CNMG 12 04 08 | 5.0 | 32 | 32.0 | 0.5 | ||
721.46 € | 1 | 6 Days | Left-hand | 17 | 90 | 12 | 1/2 | 32.0 | 63.4 | CNMG 12 04 08 | 5.0 | 40 | 25.0 | 0.5 | ||
721.46 € | 1 | 6 Days | Left-hand | 22 | 110.0 | 12 | 1/2 | 40.0 | 86.6 | CNMG 12 04 08 | 5.0 | 40 | 32.0 | 0.7 | ||
512.58 € | 1 | 6 Days | Left-hand | 27 | 80 | 12 | 1/2 | 50.0 | 59.0 | CNMG 12 04 08 | 5.0 | 40 | 40.0 | 0.7 |