Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5-SRDCN-00060-20A
Part Number
|
---|
C5-SRDCN-00060-20A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rake angle (°) | Function Width (mm) | Function Length (mm) | Tip Size | iC | Coolant Inlet Style | Gauge Chip | Dimensions ar (mm) | Torque (Nm) | Dimensions D 5m (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
383.15 € | 1 | 6 Days | 0 | 10 | 60 | 20 | 0.78 | From tapered part to radial direction | RCMT 20 06 M0 | 40 | 9.5 | 50 |
Loading...
Applicable Tip Shape | R (Circular) | Application | Outer Diameter / Chamfer | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Cutting Direction | No-hand | Applicable Tip Clearance Angle Type | Pozidriv | Blade Inclination Angle(°) | 0 |
Clearance angle(°) | 7 |
This page is Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, SRDCN, part number C5-SRDCN-00060-20A.
You can find the detail information about specifications and dimensions on part number C5-SRDCN-00060-20A.
Configure
Basic Attributes
Type
Rake angle(°)
Function Width(mm)
Function Length(mm)
Tip Size
iC
Coolant Inlet Style
Gauge Chip
Dimensions ar(mm)
Torque(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C4-SRDCN-00050-12A |
C5-SRDCN-00060-06A |
C5-SRDCN-00060-08A |
C6-SRDCN-00065-10A |
C6-SRDCN-00065-12A |
C6-SRDCN-00065-16A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rake angle (°) | Function Width (mm) | Function Length (mm) | Tip Size | iC | Coolant Inlet Style | Gauge Chip | Dimensions ar (mm) | Torque (Nm) | Dimensions D 5m (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
345.98 € | 1 | 6 Days | 0$-5 | 6 | 50 | 12 | 0.47 | In the radial direction from the tapered part | RCMT 12 04 M0/RCMT 12 04 M0 | 28 | 3 | 40 | ||
383.15 € | 1 | 6 Days | 0 | 3.0 | 60 | 06 | 0.23 | From tapered part to radial direction | RCMT 06 02 M0 | 12 | 0.9 | 50 | ||
384.21 € | 1 | 6 Days | 0 | 4.0 | 60 | 08 | 0.31 | From tapered part to radial direction | RCMT 08 03 M0 | 16 | 1.4 | 50 | ||
313.91 € | 1 | 6 Days | 0 | 5 | 65 | 10 | 0.39 | From tapered part to radial direction | RCMT 10 T3 M0 | 25 | 3 | 63 | ||
313.91 € | 1 | 6 Days | 0 | 6 | 65 | 12 | 0.47 | From tapered part to radial direction | RCMT 12 04 M0 | 28 | 3 | 63 | ||
313.91 € | 1 | 6 Days | 0 | 8 | 65 | 16 | 0.63 | From tapered part to radial direction | RCMT 16 06 M0 | 35 | 6.4 | 63 |