Coromant Capto, Cutting Head, CoroTurn Ceramic Inserts, CCLNR/L-4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C4-CCLNL-27050-12-4
C4-CCLNR-27050-12-4
C5-CCLNL-35060-12-4
C5-CCLNL-35060-16-4
C5-CCLNR-35060-12-4
C5-CCLNR-35060-16-4
C6-CCLNL-45065-16-4
C6-CCLNR-45065-12-4
C6-CCLNR-45065-16-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)

446.29 €

1 6 Days Left-hand2750121/2CNGN 12 07 083.911014040

446.29 €

1 6 Days Left-hand2250121/2CNGN 12 07 083.911016550

498.37 €

1 6 Days Left-hand3560121/2CNGN 12 07 083.911016550

498.37 €

1 6 Days Left-hand3560165/8CNGN 16 07 126.412516550

498.37 €

1 6 Days Right-hand3560121/2CNGN 12 07 083.911016550

498.37 €

1 6 Days Right-hand3560165/8CNGN 16 07 126.412516550

574.66 €

1 6 Days Left-hand4565165/8CNGN 16 07 126.412519063

574.66 €

1 6 Days Right-hand4565121/2CNGN 12 07 083.911019063

574.66 €

1 6 Days Right-hand4565165/8CNGN 16 07 126.412519063

Loading...

  1. 1

Basic information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Clamp-on
Rake angle(°) -6 Blade Inclination Angle(°) -6 Lead Angle(°) -5
Cutting Angle(°) 95 Clearance angle(°) 0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360