Sandvik, T-Max P, Cutting Unit, Turning, DSRNR/L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C3-DSRNR-19048-12
C4-DSRNL-22050-12
C4-DSRNR-22050-12
C5-DSRNL-27060-12
C5-DSRNL-27060-15
C5-DSRNR-27060-12
C5-DSRNR-27060-15
C6-DSRNL-35065-12
C6-DSRNL-35065-15
C6-DSRNL-35065-19
C6-DSRNR-35065-12
C6-DSRNR-35065-15
C6-DSRNR-35065-19
C8-DSRNL-45080-19
C8-DSRNL-45080-25
C8-DSRNR-45080-19
C8-DSRNR-45080-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

344.42 €

1 6 Days Right-hand19.048121/2SNMG 12 04 083.912432-

345.98 €

1 8 Days Left-hand2250121/2SNMG 12 04 083.9140400.5

345.98 €

1 8 Days Right-hand2250121/2SNMG 12 04 083.9140400.5

383.15 €

1 6 Days Left-hand2760121/2SNMG 12 04 083.9165500.8

383.15 €

1 6 Days Left-hand2760155/8SNMG 15 06 126.4165500.8

384.21 €

1 6 Days Right-hand2760121/2SNMG 12 04 083.9165500.8

384.21 €

1 8 Days Right-hand2760155/8SNMG 15 06 126.4165500.8

441.01 €

1 8 Days Left-hand3565121/2SNMG 12 04 083.9190631.4

439.47 €

1 6 Days Left-hand3565155/8SNMG 15 06 126.4190631.3

441.01 €

1 6 Days Left-hand3565193/4SNMG 19 06 126.4190631.3

441.01 €

1 8 Days Right-hand3565121/2SNMG 12 04 083.9190631.4

441.01 €

1 6 Days Right-hand3565155/8SNMG 15 06 126.4190631.3

441.01 €

1 8 Days Right-hand3565193/4SNMG 19 06 126.4190631.3

478.09 €

1 6 Days Left-hand4580193/4SNMG 19 06 126.4250802.5

478.09 €

1 8 Days Left-hand4580251SNMG 25 07 249.5250802.6

478.09 €

1 6 Days Right-hand4580193/4SNMG 19 06 126.4250802.5

478.09 €

1 8 Days Right-hand4580251SNMG 25 07 249.5250802.6

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) 15 Cutting Angle(°) 75 Coolant Inlet Style In the axial direction from the center

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360