Outer Diameter Turning - Tool Bit For Negative Inserts, Coromant Capto Cutting Unit, PSKNR / L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C6-PSKNL-45065-19
C6-PSKNR-45065-19
C8-PSKNL-55080-19
C8-PSKNL-55080-25
C8-PSKNR-55080-19
C8-PSKNR-55080-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimensions D 5m
(mm)

441.01 €

1 6 Days Left-hand4565193/4SNMG 19 06 1263

441.01 €

1 6 Days Right-hand4565193/4SNMG 19 06 1263

478.09 €

1 6 Days Left-hand5580193/4SNMG 19 06 1280

478.09 €

1 6 Days Left-hand5580251SNMG 25 07 0480

478.09 €

1 6 Days Right-hand5580193/4SNMG 19 06 1280

478.09 €

1 8 Days Right-hand5580251SNMG 25 07 0480

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application End Face Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) 15 Cutting Angle(°) 75 Coolant Inlet Style From tapered part to radial direction

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360