Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Function Width (mm) | Function Length (mm) | Tip Size | iC | Gauge Chip | Dimensions D 5m (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
345.98 € | 1 | 6 Days | Left-hand | 22 | 40 | 16 | 3/8 | TNMG 16 04 08 | 32 | ||
345.98 € | 1 | 8 Days | Right-hand | 22 | 40 | 16 | 3/8 | TNMG 16 04 08 | 32 | ||
345.98 € | 1 | 8 Days | Left-hand | 27 | 50 | 16 | 3/8 | TNMG 16 04 08 | 40 | ||
345.98 € | 1 | 6 Days | Left-hand | 27 | 50 | 22 | 1/2 | TNMG 22 04 08 | 40 | ||
345.98 € | 1 | 8 Days | Right-hand | 27 | 50 | 16 | 3/8 | TNMG 16 04 08 | 40 | ||
344.42 € | 1 | 6 Days | Right-hand | 27 | 50 | 22 | 1/2 | TNMG 22 04 08 | 40 | ||
384.21 € | 1 | 8 Days | Left-hand | 35 | 60 | 16 | 3/8 | TNMG 16 04 08 | 50 | ||
384.21 € | 1 | 6 Days | Left-hand | 35 | 60 | 22 | 1/2 | TNMG 22 04 08 | 50 | ||
384.21 € | 1 | 8 Days | Right-hand | 35 | 60 | 16 | 3/8 | TNMG 16 04 08 | 50 | ||
384.21 € | 1 | 8 Days | Right-hand | 35 | 60 | 22 | 1/2 | TNMG 22 04 08 | 50 | ||
441.01 € | 1 | 8 Days | Left-hand | 45 | 65 | 22 | 1/2 | TNMG 22 04 08 | 63 | ||
441.01 € | 1 | 6 Days | Right-hand | 45 | 65 | 22 | 1/2 | TNMG 22 04 08 | 63 | ||
439.47 € | 1 | 6 Days | Right-hand | 45 | 65 | 27 | 5/8 | TNMG 27 06 12 | 63 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -6 | Blade Inclination Angle(°) | -6 |
Lead Angle(°) | -3 | Cutting Angle(°) | 93 | Coolant Inlet Style | From tapered part to radial direction |
Configure
Basic Attributes
Cutting Direction
Function Width(mm)
Function Length(mm)
Tip Size
iC
Gauge Chip
Type
Filter by standard shipping days
Optional Attributes