Coromant Capto, Outer Diameter Turning Negative Inserts, Cutting Unit, C-PRDCN-25 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C6-PRDCN-00065-25A
C8-PRDCN-00080-25A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Function Length
(mm)
Dimensions D 5m
(mm)

439.47 €

1 6 Days 6563

478.09 €

1 6 Days 8080

Loading...

  1. 1

Basic information

Applicable Tip Shape R (Circular) Application Outer Diameter / Profiling Clamp Shape Pin Lock
Cutting Direction No-hand Applicable Tip Clearance Angle Type Negative Rake angle(°) 0
Blade Inclination Angle(°) 0 Lead Angle(°) 45 Cutting Angle(°) 45
Function Width(mm) 12.5 Tip Size 25 iC 0.984
Coolant Inlet Style From tapered part to radial direction Gauge Chip RCMX 25 07 00 Dimensions ar(mm) 40

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360