Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DRSNR / L

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DRSNR / L
[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DRSNL2525M12
DRSNL3225P15
DRSNL3232P19
DRSNL4040S25
DRSNR2525M12
DRSNR3225P15
DRSNR4040S25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

158.23 €

1 8 Days Left-hand2525322515031.612RNMG 12 04 003.9

175.61 €

1 8 Days Left-hand3225323217038.515RNMG 15 06 006.4

212.70 €

1 8 Days Left-hand3232403217042.619RNMG 19 06 006.4

284.55 €

1 6 Days Left-hand4040504025050.525RNMG 25 09 009.5

158.23 €

1 8 Days Right-hand2525322515031.612RNMG 12 04 003.9

175.61 €

1 6 Days Right-hand3225323217038.515RNMG 15 06 006.4

284.55 €

1 6 Days Right-hand4040504025050.525RNMG 25 09 009.5

Loading...

  1. 1

Basic information

Applicable Tip Shape R (Circular) Application Outer Diameter / End Face / Profiling / Chamfer Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) 45 Cutting Angle(°) 45 Clearance angle(°) 0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360