Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DWLNR1616H06
Part Number
|
---|
DWLNR1616H06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Tip Shape | Application | Clamp Shape | Cutting Direction | Applicable Tip Clearance Angle Type | Shank height (mm) | Shank width (mm) | Rake angle (°) | Blade Inclination Angle (°) | Lead Angle (°) | Specifications | Cutting Angle (°) | Clearance angle (°) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | Gauge Chip | Torque (Nm) | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
131.91 € | 1 | 6 Days | W (Hexagonal Type) | Outer Diameter / End Face | Cable clamp | Right-hand | Negative | 16 | 16 | -6 | -6 | -5 | - | 95 | 0 | 20 | 16 | 100 | 26.4 | 06 | WNMG 06 04 08 | 1.7 | - |
Loading...
Configure
Basic Attributes
Application
Specifications
Trusco Code
Type
Applicable Tip Shape
Clamp Shape
Cutting Direction
Applicable Tip Clearance Angle Type
Shank height(mm)
Shank width(mm)
Rake angle(°)
Blade Inclination Angle(°)
Lead Angle(°)
Cutting Angle(°)
Clearance angle(°)
Function Width(mm)
Function Height(mm)
Function Length(mm)
Dimension L3(mm)
Tip Size
Gauge Chip
Torque(Nm)
Filter by standard shipping days
Optional Attributes