Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C3-SVHBL-22040-11-B1 |
C3-SVHBR-22040-11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Specifications | Gauge Chip | |
---|---|---|---|---|---|---|---|
416.67 € | 1 | 6 Days | Left-hand | Tip thickness 03 = for 3.18 mm | VBMT 11 03 04 | ||
414.83 € | 1 | 6 Days | Right-hand | - | VBMT 11 02 04 |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Pozidriv | Rake angle(°) | 0 | Blade Inclination Angle(°) | 0 |
Lead Angle(°) | -17.5 | Cutting Angle(°) | 107.5 | Function Width(mm) | 22 |
Function Length(mm) | 40 | Tip Size | 11 | iC | 1/4 |
Coolant Inlet Style | From tapered part to radial direction | Torque(Nm) | 0.9 | Dimensions D 5m(mm) | 32 |