Outer Diameter Turning - Tool Bit For Positive Inserts, CoroTurn TR Shank Tool Bit, TR-D13NCN-S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TR-D13NCN1616-K-S

Part Number
TR-D13NCN1616-K-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

144.94 €

1 6 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Post-Grinding Clamp Shape Screw Clamp
Cutting Direction No-hand Applicable Tip Clearance Angle Type Pozidriv Shank height(mm) 16
Shank width(mm) 16 Rake angle(°) 0 Blade Inclination Angle(°) 0
Specifications For small lathes Cutting Angle(°) 63 Clearance angle(°) 7
Function Width(mm) 8.3 Function Height(mm) 16 Function Length(mm) 125
Tip Size 13 Gauge Chip TR-DC1308 Torque(Nm) 3

This page is Outer Diameter Turning - Tool Bit For Positive Inserts, CoroTurn TR Shank Tool Bit, TR-D13NCN-S, part number TR-D13NCN1616-K-S.
You can find the detail information about specifications and dimensions on part number TR-D13NCN1616-K-S.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360