Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C3-SVVBN-00040-11-B1 |
C4-SVVBN-00050-16 |
C6-SVVBN-00065-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Specifications | Function Width (mm) | Function Length (mm) | Tip Size | iC | Gauge Chip | Torque (Nm) | Dimensions D 5m (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
416.67 € | 1 | 6 Days | Tip thickness 03 = for 3.18 mm | 0.3 | 40 | 11 | 1/4 | VBMT 11 03 04 | 0.9 | 32 | ||
296.18 € | 1 | 6 Days | - | 0.6 | 50 | 16 | 3/8 | VBMT16 04 08 | 3 | 40 | ||
380.13 € | 1 | 6 Days | - | 0.6 | 65 | 16 | 3/8 | VBMT 16 04 08 | 3 | 63 |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Chamfer / Post-Grinding | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Cutting Direction | No-hand | Applicable Tip Clearance Angle Type | Pozidriv | Rake angle(°) | 0 |
Blade Inclination Angle(°) | 0 | Lead Angle(°) | 17.5 | Cutting Angle(°) | 72.5 |
Coolant Inlet Style | From tapered part to radial direction |
Configure
Basic Attributes
Specifications
Function Width(mm)
Function Length(mm)
Tip Size
iC
Gauge Chip
Torque(Nm)
Type
Filter by standard shipping days
Optional Attributes