Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QS-SCLCR1012E06HP
Part Number
|
---|
QS-SCLCR1012E06HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Tip Size | Connection Size (mm) | Gauge Chip | Torque (Nm) | Maximum Protrusion Quantity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
384.21 € | 1 | 6 Days | 10 | 12 | 12 | 10 | 06 | 10X12 | CCMT 06 02 04 | 0.9 | 10 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter / End Face / Chamfer | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Cutting Direction | Right-hand | Lead Angle(°) | -5 | Cutting Angle(°) | 95 |
Clearance angle(°) | 7 | Function Length(mm) | 70 |
This page is Sandvik, CoroTurn 107, QS Shank Tool Bit, Threading, QS-SCLCR/L..HP, part number QS-SCLCR1012E06HP.
You can find the detail information about specifications and dimensions on part number QS-SCLCR1012E06HP.
Configure
Basic Attributes
Type
Shank height(mm)
Shank width(mm)
Function Width(mm)
Function Height(mm)
Tip Size
Connection Size(mm)
Gauge Chip
Torque(Nm)
Maximum Protrusion Quantity(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
QS-SCLCR1616E09HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Tip Size | Connection Size (mm) | Gauge Chip | Torque (Nm) | Maximum Protrusion Quantity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
272.86 € | 1 | 6 Days | 16 | 16 | 16 | 16 | 09 | 16X16 | CCMT 09 T3 08 | 3 | 16 |