Shank Tool Bit, Outer Diameter Turning Compact Lathes, QS Series, Short Tool Bit, QS-SVJBR/L-E11-B1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QS-SVJBL1212E11-B1
QS-SVJBL1616E11-B1
QS-SVJBR1010E11-B1
QS-SVJBR1212E11-B1
QS-SVJBR1616E11-B1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)

146.94 €

1 6 Days Left-hand12121212

146.94 €

1 6 Days Left-hand16161616

146.94 €

1 6 Days Right-hand10101010

146.94 €

1 6 Days Right-hand12121212

146.94 €

1 6 Days Right-hand16161616

Loading...

  1. 1

Basic information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Rake angle(°) 0 Blade Inclination Angle(°) 0 Lead Angle(°) -3
Specifications Tip thickness 03 = for 3.18 mm (2 = 1/8 inch) Cutting Angle(°) 93 Clearance angle(°) 5
Function Length(mm) 70 Dimension L3(mm) 26 Tip Size 11
Gauge Chip VBMT 11 03 04 Torque(Nm) 0.9

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360