Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L170.5-4025M-16 |
R170.5-4025M-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | |
---|---|---|---|---|---|
326.28 € | 1 | 8 Days | Left-hand | ||
324.47 € | 1 | 6 Days | Right-hand |
Loading...
Applicable Tip Shape | K(55°) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Shank height(mm) | 40 | Shank width(mm) | 25 |
Rake angle(°) | -6 | Blade Inclination Angle(°) | 0 | Lead Angle(°) | 27.5 |
Cutting Angle(°) | 62.5 | Clearance angle(°) | 0 | Function Width(mm) | 14.3 |
Function Height(mm) | 40 | Function Length(mm) | 145 | Dimension L3(mm) | 37 |
Tip Size | 16 | Gauge Chip | KNUX 16 04 05L |