Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, STGCR/L-09/-11

Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, STGCR/L-09/-11
[Features]
An outer-diameter turning tool featuring stable insert clamping and excellent repeatability.
Produces an unimpeded flow of cutting chips.
Requires little space for operation.
Features a small number of component parts.
For outer-diameter turning (bore cutting) operations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STGCL1616H11
STGCR1616H11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Function Height
(mm)
Function Length
(mm)
Gauge Chip

144.94 €

1 6 Days Left-hand161616100TCMT 11 02 04

145.49 €

1 6 Days Right-hand12121280TCMT 11 03 04

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -1 Cutting Angle(°) 91 Clearance angle(°) 7
Function Width(mm) 20 Dimension L3(mm) 14.1 Tip Size 11
Torque(Nm) 0.9

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360