Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, STTCL1616H11

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STTCL1616H11

Part Number
STTCL1616H11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

152.00 €

1 6 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Screw Clamp
Cutting Direction Left-hand Applicable Tip Clearance Angle Type Pozidriv Shank height(mm) 16
Shank width(mm) 16 Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) 30 Cutting Angle(°) 60 Clearance angle(°) 7
Function Width(mm) 13 Function Height(mm) 16 Function Length(mm) 100
Dimension L3(mm) 12.9 Tip Size 11 Gauge Chip TCMT 11 02 04
Torque(Nm) 0.9

This page is Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, STTCL1616H11, part number STTCL1616H11.
You can find the detail information about specifications and dimensions on part number STTCL1616H11.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360