Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
570-32R123J18C
Part Number
|
---|
570-32R123J18C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | ar2 max (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.21 € | 1 | 6 Days | 5 | 4.5 | Right-hand | J | 14 | 56.1 | 18 | N123J2-0500- CM | 3 | 88 | 32 | 41.1 |
Loading...
Application | Outer Diameter Grooving / Horizontal feeding | Number of corners for tip use | 2 Corner |
---|
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Cutting Direction
Sheet size
Dimension L1(mm)
Dimension L3(mm)
ar2 max(mm)
Gauge Chip
Tip tightening torque(Nm)
Minimum Machining Diameter(mm)
Filter by standard shipping days
Optional Attributes