Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC-2DG
Part Number
|
---|
TC-2DG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | L (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Application | Mass (g) | J (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.59 € | 1 | Available | 6 Days | 105 | 35 | 28 | 9 | 62 | 30 | 22 | 12 | 20 | For Flat Surface | 520 | 14 |
Loading...
This page is Slide Clamp DGS Type, part number TC-2DG.
You can find the detail information about specifications and dimensions on part number TC-2DG.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
L(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TC-1DG |
TC-1DS |
TC-2DS |
TC-3DG |
TC-3DS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | L (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Application | Mass (g) | J (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.50 € | 1 | Available | 6 Days | 73 | 25 | 18 | 7 | 46 | 17 | 16 | 7 | 14 | For Flat Surface | 180 | 9 | |
168.34 € | 1 | 6 Days | 74 | 25 | 18 | 7 | 47 | 17 | 16 | 7 | 14 | For Black Scale | 180 | 9 | ||
168.59 € | 1 | 6 Days | 107 | 35 | 28 | 9 | 64 | 30 | 22 | 12 | 20 | For Black Scale | 520 | 14 | ||
264.47 € | 1 | 6 Days | 133 | 40 | 38 | 13 | 81 | 35 | 30 | 14 | 26 | For Flat Surface | 1020 | 17 | ||
278.33 € | 1 | 6 Days | 135 | 40 | 38 | 13 | 82 | 35 | 30 | 14 | 26 | For Black Scale | 1020 | 17 |