Stainless Steel TIG Rod TG-316

Stainless Steel TIG Rod TG-316
  • Volume Discount
A welding material for 18Cr-12Ni-2Mo stainless steel (SUS 316) that contains a large amount of Ni and Mo to provide excellent corrosion resistance to seawater, non-oxidizing acids such as acetic acid, diluted sulfuric acid and salts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TG-316-1.2-5
TG-316-1.6-5
TG-316-2.0-5
TG-316-2.4-5
TG-316-2.6-5
TG-316-3.2-5
TG-316-4.0-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Current range, lower
(A)

227.65 €

1 Available 8 Days 1.250~120

224.03 €

1 Available 8 Days 1.650~120

220.41 €

1 Available 8 Days 2100–200

214.61 €

1 Available 8 Days 2.4100–200

214.61 €

1 Available 8 Days 2.6100–200

213.17 €

1 Available 8 Days 3.2150~250

212.44 €

1 Available 8 Days 4150~250

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 JIS Standard YS316 equivalent
AWS Standard ER316 Equivalent Mechanical property: 0.2% yield stress(MPa) 459 (Example) Mechanical property: Tensile strength(MPa) 572 (Example)
Mechanical property: 4D elongation(%) 42.4 (Example) Identification Color End Surface: White Amount Of Content 1 Box (5 kg)
Applications and Special Features A welding material for 18 Cr-12 Ni-2 Mo stainless steel (SUS 316) that contains a large amount of Ni, as well as Mo, which provide it with excellent corrosion resistance to seawater, non-oxidizing acids such as acetic acid and diluted sulfuric acid, and salts. Mass(kg) 5

Tech Support