Stainless Steel TIG Rod TG-316L (TG-316L-2.6-5)

Stainless Steel TIG Rod TG-316L TG-316L-2.6-5
  • Volume Discount

Product Details:

Manufacturer part number: TG-316L-2.6-5

Brand: TASETO

Price: 109.31

Delivery time: 8 Days


Technical Data:

Pole diameter: 2.6 mm

Current range, lower: 100–200 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TG-316L-2.6-5

Part Number
TG-316L-2.6-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Current range, lower
(A)

109.31 €

1 8 Days 2.6100–200

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 JIS Standard YS316L equivalent
AWS Standard ER316L Equivalent Mechanical property: 0.2% yield stress(MPa) 420 (Example) Mechanical property: Tensile strength(MPa) 554 (Example)
Mechanical property: 4D elongation(%) 42.5 (Example) Identification Color End Surface: Green Authorized by the Classification Society of Japan NK、ABS、NV、LR、BV
Amount Of Content 1 Box (5 kg) Applications and Special Features Anti-grain boundary corrosiveness is improved by lowering carbon content. Primarily used for welding of low carbon 18Cr-12Ni-2Mo stainless steel (SUS316L) which is used in significant chemical equipment or instruments where corrosion resistance is vital. Mass(kg) 5

Tech Support