Stainless Steel TIG Rod TG-309 (TG-309-1.6-5)

Stainless Steel TIG Rod TG-309 TG-309-1.6-5
  • Volume Discount

Product Details:

Manufacturer part number: TG-309-1.6-5

Brand: TASETO

Price: 187.08

Delivery time: 8 Days


Technical Data:

Pole diameter: 1.6 mm

Current range, lower: 50~120 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TG-309-1.6-5

Part Number
TG-309-1.6-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Current range, lower
(A)

187.08 €

1 Available 8 Days 1.650~120

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 JIS Standard YS309 equivalent
AWS Standard ER309 Equivalent Mechanical property: 0.2% yield stress(MPa) 430 (Example) Mechanical property: Tensile strength(MPa) 598 (Example)
Mechanical property: 4D elongation(%) 38.6 (Example) Identification Color End Surface: Black Authorized by the Classification Society of Japan NK、ABS、NV
Amount Of Content 1 Box (5 kg) Applications and Special Features Stainless steel welding material possessing a composition of 25Cr-12Ni. Includes a large amount of Cr and Ni. Used for dissimilar welding of carbon steel/low-alloy steel and stainless steel. Mass(kg) 5

Tech Support