Stainless Steel Welding Rod RNY308

Stainless Steel Welding Rod RNY308
  • Volume Discount
18Cr-8Ni stainless steel (SUS304) welding bar for general use. The lime titania coating allows for welding in all positions. Excellent weldability where welded metals demonstrate properties equal or greater than the base material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RNY308-2.0-2
RNY308-2.6-2
RNY308-3.2-5
RNY308-4.0-5
RNY308-5.0-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content Mass
(kg)

67.24 €

1 5 Days 225040~5035~601 Box (2 kg)2

57.02 €

1 5 Days 2.630050~9045~801 Box (2 kg)2

131.69 €

1 Available 8 Days 3.235080–12065~1101 Box (5 kg)5

127.60 €

1 8 Days 4350110~15085~1351 Box (5 kg)5

123.52 €

1 Available 8 Days 5350150~200-1 Box (5 kg)5

Loading...

  1. 1

Basic information

Product Type Welding rod JIS Standard ES308-16 Equivalent AWS Standard E308-16 Equivalent
Mechanical property: Tensile strength(MPa) 610 (example, JIS standard: 550:≤) Mechanical property: 5D elongation(%) 43.2 (example, JIS standard: 30:≤) Mechanical property: Absorbed energy(J) 103 (20°C) (example, JIS standard: -)
Identification Color End Surface: Yellow, Side Surface: - Authorized by the Classification Society of Japan NK、ABS、NV Applications and Special Features 18Cr-8Ni stainless steel (SUS304) welding bar for general use. Lime titania covering for total form welding. Favorable welding workability allows for welding metals of various qualities with the same or greater properties as that of the base metal.
Notes Please dry at 150–200°C for approximately 1 hour prior to use. When welding, remove all oil, dust and other foreign material from the welding surface. To reduce the amount of intergranular corrosion, use as low of a current as possible.

Tech Support