Stainless Steel Welding Rod RNY308L

Stainless Steel Welding Rod RNY308L
  • Volume Discount
Special care has been taken to minimize the carbon of welded metal. Welding rod with a low risk of intergranular corrosion, making it indispensable in welding corrosion resistant containers which cannot be subjected to immobilizing heat treatment. The lime titania coating allows for welding in all positions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RNY308L-2.6-2
RNY308L-3.2-5
RNY308L-4.0-5
RNY308L-5.0-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content Mass
(kg)

57.94 €

1 8 Days 2.630050~9045~801 Box (2 kg)2

95.85 €

1 Available 8 Days 3.235080–12065~1101 Box (5 kg)5

131.69 €

1 Available 8 Days 4350110~15085~1351 Box (5 kg)5

127.60 €

1 8 Days 5350150~200-1 Box (5 kg)5

Loading...

  1. 1

Basic information

Product Type Welding rod JIS Standard ES308L-16 Equivalent AWS Standard E308L-16 Equivalent
Mechanical property: Tensile strength(MPa) 571 (example, JIS standard: 510:≤) Mechanical property: 5D elongation(%) 43.0 (example, JIS standard: 30:≤) Mechanical property: Absorbed energy(J) 103 (20°C) (example, JIS standard: -)
Identification Color End Surface: Red, Side Surface: - Authorized by the Classification Society of Japan NK、LR、NV Applications and Special Features Special care has been taken to minimize the carbon content of weld metal. A welding rod that is indispensable for welding corrosion-resistant containers that cannot be fixed and heat treated because there is little risk of intergranular corrosion. The lime titanium coating allows for welding in all positions.
Notes Please dry at 150–200°C for approximately 1 hour prior to use. When welding, remove all oil, dust and other foreign material from the welding surface.

Tech Support