Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GFW308-1.2-12.5 |
GFW308-1.6-12.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wire Diameter (mm) | |
---|---|---|---|---|---|
260.62 € | 1 | 8 Days | 1.2 | ||
254.56 € | 1 | 8 Days | 1.6 |
Loading...
Product Type | Welding wire | JIS Standard | TS308-FB0 equivalent | AWS Standard | E308T0-1 Equivalent |
---|---|---|---|---|---|
Mechanical property: 0.2% yield stress(MPa) | 406 (Example, JIS standard: -) | Mechanical property: Tensile strength(MPa) | 619 (example, JIS standard: 550:≤) | Mechanical property: 5D elongation(%) | 38.0 (example, JIS standard: 30:≤) |
Amount Of Content | 1 Box (12.5 kg) | Applications and Special Features | SUS304 welding is used for general purposes. | Mass(kg) | 12.5 |
Ferrite Quantity: (method) Schaeffler Diagram(%) | 8.9 (Example) | Ferrite Quantity: (method) DeLong Diagram(FN) | 13.9 (Example) | Ferrite Quantity: (method) Ferrite Scope(%) | 10 (Example) |