Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GFW308L-1.6-12.5
Product Type | Welding wire | JIS Standard | TS308L-FB0 equivalent | AWS Standard | E308LT0-1 Equivalent |
---|---|---|---|---|---|
Mechanical property: 0.2% yield stress(MPa) | 352 (Example, JIS standard: -) | Mechanical property: Tensile strength(MPa) | 543 (example, JIS standard: 520:≤) | Mechanical property: 5D elongation(%) | 44.0 (example, JIS standard: 30:≤) |
Mechanical property: Absorbed energy(J) | 32 (-196 °C) (example, JIS standard: -) | Authorized by the Classification Society of Japan | NK、LR、ABS、NV、GL | Applications and Special Features | For welding SUS304, SUS304L materials. Low carbon allows excellent grain boundary corrosion resistance even as-welded, suitable for parts for which solution heat treatment is impossible. |
Ferrite Quantity: (method) Schaeffler Diagram(%) | 8.3 (Example) | Ferrite Quantity: (method) DeLong Diagram(FN) | 11.4 (Example) | Ferrite Quantity: (method) Ferrite Scope(%) | 9 (Example) |