Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GFW316-1.2-12.5 |
GFW316-1.6-12.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wire Diameter (mm) | |
---|---|---|---|---|---|
296.68 € | 1 | 8 Days | 1.2 | ||
289.47 € | 1 | 8 Days | 1.6 |
Loading...
Product Type | Welding wire | JIS Standard | TS316-FB0 equivalent | AWS Standard | E316T0-1 Equivalent |
---|---|---|---|---|---|
Mechanical property: 0.2% yield stress(MPa) | 392 (Example, JIS standard: -) | Mechanical property: Tensile strength(MPa) | 556 (example, JIS standard: 520:≤) | Mechanical property: 5D elongation(%) | 43.0 (example, JIS standard: 25:≤) |
Mechanical property: Absorbed energy(J) | 55 (0°C) (example, JIS standard: -) | Amount Of Content | 1 Box (12.5 kg) | Applications and Special Features | For welding of SUS316. Excellent corrosive resistance against non-oxidative acids and salines as acetic acid, dilute sulfuric acid, etc. |
Mass(kg) | 12.5 | Ferrite Quantity: (method) Schaeffler Diagram(%) | 7.3 (Example) | Ferrite Quantity: (method) DeLong Diagram(FN) | 12.1 (Example) |
Ferrite Quantity: (method) Ferrite Scope(%) | 13 (Example) |