Craft Tape, Kraft Tape

Craft Tape, Kraft Tape
  • Volume Discount
[Features]
· A standard craft paper backed adhesive tape for packaging.
· Natural rubber-based adhesive.
[Applications]
· Sealing cardboard boxes.
· For general packaging.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

113-50

Part Number
113-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

6.60 €

1 Available 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Width(mm) 50
Length(m) 50 Thickness(mm) 0.13 Color Details Cardboard
Adhesiveness 3.5N/10mm Tensile Strength 49N/10mm Trusco Code 471-0827
Base Materials Polyethylene, Craft Paper Adhesive Rubber-Based Mass(g) 290
Amount Of Content 1 Roll

This page is Craft Tape, Kraft Tape, part number 113-50.
You can find the detail information about specifications and dimensions on part number 113-50.

Tech Support