Aluminum Cut

Aluminum Cut
  • Volume Discount
[Features]
· It is a chip saw that utilizes a high-precision metal base, using a sticky tip that is resistant to damage even when doing unstable work.
· A professional chip saw with a long service life and high work efficiency.
[Applications]
· All Aluminum Building Materials such as Aluminum Sash and Aluminum Siding, Non-Ferrous Metals (Copper, Brass, Light Alloys, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSA-10036
TSA-12542
TSA-16052
TSA-18058
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)

46.02 €

1 Available 6 Days 1001.536130004989999359572478-958053

48.83 €

1 Available 6 Days 1251.54296004989999359589478-959886

54.92 €

1 Available 6 Days 1601.85260004989999359596478-9601205

65.92 €

1 Available 6 Days 1801.85855004989999359602478-9610262

Loading...

  1. 1

Basic information

work material Building Material Chip Carbide Cutting Performance(mm) 3 (Aluminum)
Hole Diameter(mm) 20 Material (base metal) Tool Steel

Tech Support