Lever Clamp CR-SML

Lever Clamp CR-SML
[Features]
· Fixation is quick and easy with a ratchet lever
· Ergonomically designed handle to reduce fatigue during work
[Applications]
· Wood, iron, and core work/Tensile strength 5,600 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-SML6014

Part Number
CR-SML6014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.35 €

1 23 Days

Loading...

  1. 1

Basic information

Maximum Opening(mm) 600 Pocket(mm) 140 Frame Dimensions(mm) 22×13
Clamping Capacity(N) 5600

Tech Support