Partitioning Screen for Welding Light Shielding (Aluminum)

Partitioning Screen for Welding Light Shielding (Aluminum)
  • Volume Discount
· The brightness and flashing speed can be adjusted with the dial on the battery box.
· It is possible to adjust both the illumination angle and the illumination mode.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3-1756-01
3-1756-02
3-1756-03
3-1757-01
3-1757-02
3-1757-03
3-1758-01
3-1758-02
3-1758-03
3-1759-01
3-1759-02
3-1759-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Foot shape Height
(mm)
Thickness
(mm)
Details Type Caster Visible light transmission
(%)
Manufacturer Product Name Manufacturer Model Number Mountable size
(mm)
Caster Size
(mm)
Accessory

473.65 €

1 Available 13 Days Yellow-2070500Standalone TypeNone73.7Partition for welding light shielding, standalone type, without caster, yellowYS-22SF-Y---

473.65 €

1 Available 13 Days Green-2070500Standalone TypeNone5.6Partition for welding light shielding, standalone type, without caster, greenYS-22SF-G---

473.65 €

1 Available 13 Days Dark green-2070500Standalone TypeNone0.4Partition for welding light shielding, standalone type, without caster, dark greenYS-22SF-DG---

473.65 €

1 Available 13 Days YellowCaster Type2143470Standalone Type4 pieces included73.7Partition for welding light shielding, standalone type, with 4 casters, yellowYS-22SC-Y-φ50 (with 2 Stoppers)-

473.65 €

1 Available 13 Days GreenCaster Type2143470Standalone Type4 pieces included5.6Partition for welding light shielding, standalone type, with 4 casters, greenYS-22SC-G-φ50 (with 2 Stoppers)-

473.65 €

1 Available 15 Days Dark greenCaster Type2143470Standalone Type4 pieces included0.4Partition for welding light shielding, standalone type, with 4 casters, dark greenYS-22SC-DG-φ50 (with 2 Stoppers)-

473.65 €

1 Available 13 Days Yellow-2070500Connection TypeNone73.7Partition for welding light shielding, connected type, without caster, yellowYS-22JF-Yφ28-Hex wrench, connection parts x 2

473.65 €

1 Available 13 Days Green-2070500Connection TypeNone5.6Partition for welding light shielding, connected type, without caster, greenYS-22JF-Gφ28-Hex wrench, connection parts x 2

473.65 €

1 Available 13 Days Dark green-2070500Connection TypeNone0.4Partition for welding light shielding, connected type, without caster, dark greenYS-22JF-DGφ28-Hex wrench, connection parts x 2

473.65 €

1 Available 13 Days YellowCaster Type2143470Connection Type3 pieces included73.7Partition for welding light shielding, connected type, with 3 casters, yellowYS-22JC-Yφ28φ50 (with 2 Stoppers)Hex wrench, connection parts x 2

473.65 €

1 Available 13 Days GreenCaster Type2143470Connection Type3 pieces included5.6Partition for welding light shielding, connected type, with 3 casters, greenYS-22JC-Gφ28φ50 (with 2 Stoppers)Hex wrench, connection parts x 2

473.65 €

1 Available 13 Days Dark greenFixed Type2143470Connection Type3 pieces included0.4Partition for welding light shielding, connected type, with 3 casters, dark greenYS-22JC-DGφ28φ50 (with 2 Stoppers)Hex wrench, connection parts x 2

Loading...

  1. 1

Basic information

Product Type Welding light shielding barrier Width(mm) 2070 Frame Diameter(mm) φ28
Material Sheet: Fireproof soft chloride (approx. 0.35 mm thickness) Japan Fire Retardant Association fireproof capacity test number certified (AT860027), frame: aluminum, S can: stainless steel

Tech Support