Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3-1760-01 |
3-1760-02 |
3-1760-03 |
3-1760-04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Foot shape | Height (mm) | Thickness (mm) | Details Type | Caster | Manufacturer Product Name | Manufacturer Model Number | Mountable size (mm) | Caster Size (mm) | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
699.87 € | 1 | Available | 13 Days | - | 2070 | 500 | Standalone Type | None | Partition for welding sparks, standalone type, without casters | YS-22SF-BW | - | - | - | |
575.63 € | 1 | Available | 13 Days | Caster Type | 2143 | 470 | Standalone Type | 4 pieces included | Partition for welding sparks, standalone type, with 4 casters | YS-22SC-BW | - | φ50 (with 2 Stoppers) | - | |
699.87 € | 1 | Available | 13 Days | - | 2070 | 500 | Connection Type | None | Partition for welding sparks, connected type, without casters | YS-22JF-BW | φ28 | - | Hex wrench, connection parts x 2 | |
699.87 € | 1 | Available | 13 Days | Caster Type | 2143 | 470 | Connection Type | 3 pieces included | Partition for welding sparks, connected type, with 3 casters | YS-22JC-BW | φ28 | φ50 (with 2 Stoppers) | Hex wrench, connection parts x 2 |
Loading...
Product Type | Protective Screen for Sparks | Width(mm) | 2070 | Frame Diameter(mm) | φ28 |
---|---|---|---|---|---|
Material | Spatter sheet: JIS A 1323 A type certified heat-resistant fiber fabric, flame-retardant silicone double side coating, frame: aluminum |
Configure
Basic Attributes
Foot shape
Height(mm)
Thickness(mm)
Details Type
Caster
Manufacturer Product Name
Manufacturer Model Number
Type
Filter by standard shipping days
Optional Attributes