Large Resin Dolly, 2 Fixed Handle Type

Large Resin Dolly, 2 Fixed Handle Type

Click on this image to zoom in.

Click on this image to zoom in.

  • NP-303
  • NP-310
[Features]
· Lightweight, convenient plastic dolly cart
· Casters are non-marking, carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NP-310

Part Number
NP-310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

253.58 €

1 11 Days 1 unit

Loading...

  1. 1

Basic information

Product Type Transportation cart Uniform Load(kg) 300 Main Body Material Plastic
Main body: option Main Body Details Type With Long Double-Ended Handle Length(mm) 900
Width(mm) 600 Caster Diameter(mm) 130 Handle Height(mm) 885
Mass(g) 20000 Features Long, double-ended handle convenient for transporting long objects. Amount Of Content 1 unit

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360