2 Arm Puller 41 Series

2 Arm Puller 41 Series

Click on this image to zoom in.

Click on this image to zoom in.

  • 2 Arm Puller 41 Series
  • 2 Arm Puller 41 Series
  • Volume Discount
[Features]
For work pulling out battery terminals and other small objects

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41-2

Part Number
41-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

143.53 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Type Handle Type Capacity (Excluding Outer)(mm) 40-80 Reach(mm) 80
Claw thickness(mm) 2-4 Claw Width(mm) 10 Claw Length(mm) 8
Maximum Load Capacity(t) 1.5 JAN Code 4021176015113 Mass(g) 250
Note Center Bolt Part Number: 609105, Shoulder Part Number: 41-1-T, Arm Part Number: 41-2-80-P

Tech Support