Bearing Insertion Tool (Steel) Mini Set

Bearing Insertion Tool (Steel) Mini Set

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
The force required for bearing insertion is transmitted evenly by using O-ring and seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71-K

Part Number
71-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

668.19 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Sleeve internal diameter(φ mm) 15・20・30 Sleeve Length(mm) 77 Bearing I.D.(φ mm) 10-25
Bearing Outer Diameter(φ mm) 26-47 JAN Code 4021176403071 Mass(g) 8600

Tech Support