Scotch® Transparent Packing-Use Tape 315 Series (Heavy Item-Use) 3 Rolls【1-3 Pieces Per Package】 (Part Numbers)

Scotch® Transparent Packing-Use Tape 315 Series (Heavy Item-Use) 3 Rolls
[Features]
· A tape with excellent hold and strength.
· Can be overlapped.
· A transparent tape that won't cover any design or text on the surface.
[Applications]
· For heavy packaging.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
315-3P
315DSN
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
JAN Code Trusco Code Amount Of Content

22.66 €

3 Pieces Per Package

1 pack 6 Days 4548623521299407-15651 Pack (3 pcs)

9.29 €

24 7 Days 4548623628684407-15731 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Transparency Width(mm) 48
Length(m) 50 Thickness(mm) 0.09 Color Details Clear
Adhesiveness 3.92N/10mm Tensile Strength 70N/10mm Cutting Method Cutter Required

Tech Support