Scotch® Sealing Masking Tape (Concrete / Tile / Panel-Use)【4-6 Pieces Per Package】 (Part Numbers)

Scotch® Sealing Masking Tape (Concrete / Tile / Panel-Use)
[Features]
· Excellent heat and weather resistance.
· Won't leave behind any adhesive residue or marks, even after being left for several days.
· Won't leave adhesive residue on panels, even if they heat up in the summer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99BB-21X18
99BB-30X18
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
JAN Code Trusco Code Amount Of Content

12.12 €

6 Pieces Per Package

1 pack 6 Days 214548623579047491-62631 Pack (6 pcs)

11.58 €

4 Pieces Per Package

1 pack 6 Days 304548623579061491-62801 Pack (4 pcs)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Blue Type Length(m) 18
Thickness(mm) 0.12 Color Details Blue Adhesiveness 1.5N/10mm
Tensile Strength 34N/10mm Cutting Method Can cut by hand

Tech Support