Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1318CLEAR-6 |
1318CLEAR-9 |
1318CLEAR-12 |
1318CLEAR-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | JAN Code | Trusco Code | Amount Of Content | |
---|---|---|---|---|---|---|---|---|
4.16 € | 1 | 5 Days | 6 | 4562434370372 | 479-9216 | 1 Roll | ||
5.56 € | 1 | 5 Days | 9 | 4562434370389 | 479-9224 | 1 Roll | ||
7.01 € | 1 | 7 Days | 12 | 4562434370396 | 479-9194 | 1 Roll | ||
9.72 € | 1 | 5 Days | 25 | 4562434370402 | 479-9208 | 1 Roll |
Loading...
Product Type | Adhesive Tape | Color | Transparency | Length(m) | 66 |
---|---|---|---|---|---|
Thickness(mm) | 0.06 | Details Type | Non-Flame-Retardant | Color Details | Clear |
Adhesiveness | 3.3N/10mm | Tensile Strength | 44N/10mm | Specifications | UL standard compliant (file E17385) |
UL temperature rating(°C) | 130 | Amount Of Content | 1 Roll |
Configure
Basic Attributes
Width(mm)
JAN Code
Trusco Code
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes