Nylon Ropes 3-Strand Type 3 mm X 20 m–12 mm X 100 m

Nylon Ropes 3-Strand Type 3 mm X 20 m–12 mm X 100 m

Click on this image to zoom in.

Click on this image to zoom in.

  • Nylon Ropes 3-Strand Type 3 mm X 20 m–12 mm X 100 m
  • Nylon Ropes 3-Strand Type 3 mm X 20 m–12 mm X 100 m
  • Nylon Ropes 3-Strand Type 3 mm X 20 m–12 mm X 100 m
High strength rope that is resistant to shock and abrasion.
[Features]
· Resists abrasion and shock.
· Strongest general-use synthetic fiber rope.
[Applications]
· Can be used for decorative rope, net rope and lead rope.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-70
A-71
A-72
A-73
NJ620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire diameter × length
(mm×m)
Package Form Trusco Code Mass
(g)
Amount Of Content

6.41 €

3 6 Days 3×20With Bag367-45171101 Roll

5.09 €

3 6 Days 4×10With Bag367-4525901 Roll

7.39 €

4 6 Days 5×10With Bag367-45331701 Roll

10.44 €

3 6 Days 6×10With Bag367-45412101 Roll

18.81 €

2 6 Days 6×20Band Wrapping367-61374701 Roll

Loading...

  1. 1

Basic information

Product Type Rope Material Nylon Type Three-strand
Color Details White Features This rope has the most strength of the general synthetic fibers and it is especially tough against friction and shock. Application For Decoration, Nets, and Leads, etc.
Amount Of Content 1 Roll

Tech Support