PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m

PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m

Click on this image to zoom in.

Click on this image to zoom in.

  • PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
  • PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
  • PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
  • PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
  • PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-66
A-67
A-186
PE-74
PRE-63
PRE-163
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire diameter × length
(mm×m)
Color Color Details Package Form JAN Code Trusco Code Mass (g) Mass
(g)
Amount Of Content

3.63 €

5 6 Days 3×20-GreenWith Bag-367-4436-901 Roll

3.64 €

5 9 Days 4×10-GreenWith Bag-367-4487-701 Roll

4.51 €

8 6 Days 2×56-OrangeWith Bag-367-4061-1401 Roll

28.23 €

5 6 Days 3×200-BlackBand Wrapping-367-6391-9701 Roll

140.73 €

1 6 Days 12×100GreenGreenDrum-Wound4903599063394754-12877550--

232.79 €

1 6 Days 16×100GreenGreenDrum-Wound4903599063370754-126114350--

Loading...

  1. 1

Basic information

Product Type Rope Material Polyethylene (PE) Type Three-strand
Properties Water-Resistant Features Lightweight rope, resilient to water, and strong, with a good resilience against shocks. Application Net, agriculture and horticulture, interior etc.

Tech Support