Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TSH430 |
TSH430BK |
TSH430SV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool set and tool box only | Tool set type | Case Size (Frontage x Depth x Height) (mm) | Case color | Insertion Angle (mm) | Mass (g) | Tool case color | JAN Code | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
740.19 € | 1 | 5 Days | Tool set | Double open portable type | 433×220×240 | Red | 12.7 | 15100 | - | - | - | ||
722.42 € | 1 | 10 Days | - | - | 433 × 220 × 240 | - | - | - | Matte black | 4953488291827 | 405-7996 | ||
704.68 € | 1 | 10 Days | - | - | 433 × 220 × 240 | - | - | - | Silver | 4953488291810 | 405-8003 |
Loading...
Set Content(Point) | 52 |
---|
Configure
Basic Attributes
Tool set and tool box only
Tool set type
Case Size (Frontage x Depth x Height)(mm)
Case color
Insertion Angle(mm)
Mass(g)
Tool case color
JAN Code
Trusco Code
Type
Filter by standard shipping days
Optional Attributes